IESNA:LM-63-2002
[TEST]P1297377
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-25)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R45W2N902750DE010 E3DLP1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R45 optic, 3000K CCT AND, 90CRI , E3DLP1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]551
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
748.5 744.6 728.6 701.1 664.4 618.6 566.7 510.2 452.9 394.8
339.9 287.9 239.8 197.8 159.6 125.3 93.2 67.2 46.6 31.3
22.9 19.1 17.6 15.3 13.7 11.5 9.9 8.4 6.9 6.1
5.3 3.8 3.1 2.3 1.5 0.8 0
